Archive

Latest news

[Translate to int-en:] 25
Tuesday, 31. March 2009

Pressure – Process Chemical Seals for High Temperatures

For high-temperature applications up to 400°C Housing made of forged stainless steelSuitable for the chemical and petrochemical industryAvailable...

facebooktwitterlinkedin
[Translate to int-en:] 26
Tuesday, 17. March 2009

Temperature – Bimetal Thermometer TBHI – Steady Pointer due to Wire...

Very robust and suitable especially for the heavy duty applicationsEvery angle versionMeasures temperature ranges from -70°C up to 600°CProtection...

facebooktwitterlinkedin