- 1Products
Baumer Group
Description

- 2Industries
- 3Company
Baumer Group
Description

- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

The following services are available for registered users:
You may register online at any time for free of charge:
Registration member area "Industrial cameras"
To register für the Member Area "VeriSens® vision sensors" please feel free to contact us under www.baumer.com/worldwide
Baumer’s new inductive sensor IPRM 12 measures with a resolution of up to 50 nm, which is to date unmatched in its class. All of the necessary...
The DuroProx inductive sensors are tough enough to take it. The sensor family comprises inductive sensors with IP 69K protection class full metal...
With Baumer’s new GigE Trigger Device, your test objects won’t get lost. In systems where you are integrating Baumer’s GigE cameras, network...
Baumer’s digital pressure switch series TED is now available with several 3A-approved process connections. Therefore, the hygienic measuring...
To saturate the requirements of short delivery times and small lot sizes, frequent format alignments are more and more common events in the...
Baumer has recently added the laser distance sensor OADM 250 to its portfolio. The sensor is based on time of flight technology and covers an...
With the PBMN product, Baumer offers a highly precise pressure transmitter for demanding applications in hydraulics or engine and vehicle...
Low-Delay Device Designed to Replace Hardware Triggers For automated industrial inspection machines and vision systems, Baumer has introduced the...
Thanks to their new IO-Link interface, Baumer’s Series 09 ultrasonic sensors can now communicate with the control bi-directionally. Thus, the...
With the ED752, Baumer offers a pressure transmitter for all kinds of hydrostatic level and depth measurement. In case of a signal drift, the zero...