Inductive position detection in tight spaces

Wednesday, 16. August 2017
The new subminiature short inductive IFRM 03 by Baumer

The new subminiature short inductive IFRM 03 by Baumer

In machine tool spindles, miniature grippers, or robotics, space runs out in a hurry. Every integrator knows the pain of trying to get cable runs to work in the system, without compromising the sensor performance. With its new IFRM 03 Short inductive proximity sensor series, Baumer offers powerful solutions for even the tightest spaces. These sensors have a diameter of only 3 mm and allow positioning and object recognition in places where there is almost no space behind the sensor.

Two versions are available: a 16 mm short sensor with cable connection, and a 12 mm short version with litz wire connection. In contrast with their predecessors, the new sensors offer a 25% larger sensing distance despite their shorter length. When dealing with miniature sensors that have to be mounted very close to the target object, every millimeter counts. That extra 25% means significantly improved protection against collisions with the moving measured object and consequently increased process safety. Our thorough factory calibration program ensures extremely low standard deviation and easy installation of the sensors. In serial production, individual adjustment can be dispensed with in many applications. The sensors are very strong for their size. Thanks to a temperature compensation function optimized for the typical applications of 10 to 60°C, the sensors show a particularly low drift. This guarantees a constant sensing distance as well as maximum repeat accuracy. 

The litz wire option offers an interesting alternative for very tight spaces (e.g., motor spindles).  Sensors with a cable outlet need at least 1 to 2 cm for cable routing, in addition to the housing length. With the litz wire connection, the sensors allow a much smaller bending radius thanks to their thin cross-section. This reduces the effective space required by a further 30% compared to cable connection versions of the same length, making them ideal for short distances.

 

Robust, maintenance-free and durable - inductive proximity sensors by Baumer  

As an inductive sensor pioneer, Baumer offers a broad portfolio of robust, maintenance-free and extremely durable rectangular and cylindrical inductive sensors with integrated electronics. Due their very high repeat accuracy and switching frequency, as well as temperature stability and excellent EMC properties, they offer maximum process safety in any environment.

facebooktwitterlinkedin