Data sheet – DLM20-IN.201.TP3.M4
Data sheet – DLM20-IN.201.TP3.M4
Data sheet – DLM20-IN.201.TP3.M4
Data sheet – DLM20-IN.201.TP3.M4
Data sheet – DLM20-IN.201.TP3.M4
Quickstart DLMxx-IN
Quickstart DLMxx-IN
Quickstart DLMxx-IN
DLM20-IN
Link to dataportal
PA418.015AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 10165915 |
|
|
PA418.004AX01
For standard signals, temperature, strain gauge, without limits
Article no.: 11041753 |
|
|
PA418.005AX01
For standard signals, temperature, strain gauge, without limits
Article no.: 11041754 |
|
|
PA418.014AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041755 |
|
|
PA418.024AX01
For standard signals, temperature, strain gauge, with 4 limits
Article no.: 11041757 |
|
|
PA418.025AX01
For standard signals, temperature, strain gauge, with 4 limits
Article no.: 11041758 |
|
|
PA418.064AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041763 |
|
|
PA418.065AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041764 |
|
|
PA418.0B4AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041769 |
|
|
PA418.0B5AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041770 |
|
CAM5.A4-11702906
Article no.: 11702906 |
|
|
CAM5.A4-11702907
Article no.: 11702907 |
|
|
CAM5.A4-11702908
Article no.: 11702908 |
|
|
CAM5.A4-11702909
Article no.: 11702909 |
|
|
CAM5.A4-11702910
Article no.: 11702910 |
|
DAB10-AU
Measuring amplifier with voltage output and digital IO-Link interface
Article no.: 11237418 |
|
|
DAB10-AI
Measuring amplifier with current output and digital IO-Link interface
Article no.: 11237419 |
|
|
DAB10-AL
Measuring amplifier with IO-Link interface
Article no.: 11237417 |
|
CAM12.A5-11230351
Article no.: 11230351 |
|
|
CAM12.A5-11230352
Article no.: 11230352 |
|
|
CAM12.A5-11230353
Article no.: 11230353 |
|
CAM12.A4-11230419
Article no.: 11230419 |
|
|
CAM12.A4-11230941
Article no.: 11230941 |
|
|
CAM12.A4-11230942
Article no.: 11230942 |
|
ESG 05AP0200G
Connector M5, 4 pin, straight, 2 m, shielded
Article no.: 11049075 |
|
USB-C IO-Link Master
Article no.: 11234828 |
|
|
SensControl
Wireless IO-Link Master
Article no.: 11214576 |
|
IO-Link Master PROFINET, 8-Port, IP67
Article no.: 11215447 |
|
|
IO-Link Master PROFINET, 8-Port, IP20
Article no.: 11215445 |
|
PA418.0B4AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041769 |
|
|
PA418.064AX01
For standard signals, temperature, strain gauge, with 2 limits
Article no.: 11041763 |
|