Extremely robust and absolutely reliable – Inductive sensors for on- and offshore wind power plants

Thursday, 2. September 2010

Baumer expands its portfolio of sensors for wind power plants with the new Series IFRR and IWRR inductive sensors.

[Translate to int-en:] 452

  • V4A stainless steel housings with protection class IP 69K
  • Special impermeability concept proTect+
  • MTTF > 100 years
  • Applicable for cold climate applications

The sensors are extremely robust, absolutely reliable and, due to a large operating temperature range, suitable for onshore as well as for offshore applications. The series includes digital and analog measuring sensors.

All versions of the inductive sensors are designed for an operating temperature range of -40 to +80

facebooktwitterlinkedin