Inductive sensors
Measurably better: Distance measurement up to 16 mm, resolution in nanometer range and dimensions from 4 to 30 mm.
Photoelectric sensors
The ideal choice for mid and long range distances: maximum resolution, fully integrated, fast and individually configurable using Teach-in.
Ultrasonic sensors
Distance information from a few mm to several meters – even with ambient light, dirt or humidity.
Linear encoders without bearings
No bearing, thus appropriate for high speeds. Sturdy and wear-free through non-contact sensing. Intended for harsh industrial environments.
Cable-pull assemblies
Cable pulls convert linear motion into rotary motion. They excel with versatility, are easy to mount and provide dependable operation.