• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Portée max.

Version du boîtier

Circuit de sortie

Version de Raccordement

Température de fonctionnement

Résolution

Image Product name Product group Housing Scanning range Sd Features Availability
U750.DB5-UA1Z.73D/E005

Article no.: 11171931

Scanning range Sd
  • 100 … 2300 mm
Delivery time
on request
Inquire
UF401V.DA0-UA1Z.82Y

Article no.: 11708321

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
Delivery time
on request
Inquire
UF401V.DA0-UA1Z.82Y/P034

Article no.: 11723197

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top