New Baumer sensor test units now enable you to configure and test sensors on-site. This is especially helpful when installing or servicing the sensors.
Two devices for different requirements are available. To the test unit for digital sensors all sensors with PNP, NPN or push-pull output and 18 V supply voltage can be connected. The unit recognizes automatically whether the sensor is PNP or NPN and gives out the digital signal via a two-color LED. All sensors with external teach-in can be configured easily via the “Teach” button on the unit.
The test unit for analog and digital sensors is additionally equipped with a display that gives out analog voltage or current signals.
For longer operating time an adapter can be connected to save the batteries. This adapter is available as an accessory.
- 1Products
Baumer Group
Description

- 2Industries
- 3Company
Baumer Group
Description

- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description