"Any material and no contact..."
The range of uses for filling level measurements using ultrasound sensors extends from pharmaceuticals, via the food and beverage processing industry to wastewater treatment plants and gravel works. Depending on the size of the sensors the reception range varies from a few centimeters to several meters. What is measured may be liquids, creams or pastes or granular materials such as cereals, sand or gravel.
Ultrasound sensors work contact-free, which protects the sensor from wear and tear and aggressive fluids, but also protects the material from contamination. They are very tolerant to dirt such as dust, smoke, steam and fluff.
-
Portfolio
-
Filling level measurement in small containers
- Very slender sonic cone for openings up to ø 3 mm
- Resolution up to 0.1 mm
- Measuring range up to 150 mm
Filling level measurement up to 2000 mm – 30 series
- Measuring range up to 2000 mm
- Special version with 2 independent switching outputs for filling level and limit detection
- Distance-measuring and switching sensor versions available
Compact and comprehensive – 20 series
- Filling level detection up to 1000 mm at a constant resolution of 0.3 mm
- Extremely compact, flat housing design
- Available in different current or power output versions
10 series miniature sensors (SONUS)
- Smallest and lightest ultrasonic sensors at only 4 grams
- Sensing distance up to 200 mm
- Configurable via Teach-in
-
Filling level measurement in chemically harsh environments
- Robust V4A stainless steel housing
- High chemical resistance due to special coating
- Measuring range up to 1000 mm
Filling level detection at great distances – 50 series
- Sensing distance up to 3000 mm
- Special version with 2 independent switching outputs for filling level and limit detection
- Distance-measuring and switching sensor versions
When it has to be cylindrical - 12/18 series
- Filling level detection up to 1000 mm at a constant resolution of 0.3 mm
- Compact M12-/M18 housing
- Available in different current or power output versions
Application area
- Filling level detection
- Limit level detection
Special feature
We offer special solutions for filling level measurement in small containers: UNAM 12 with a sonic nozzle (cylindrical) and UNxK 09 with a sonic nozzle (square, special housing for array positioning over microtiter plates).
-