Productfinder – Level measurement

8 products matching your selection
Entries:
Order:
Sort by:
 
ProductMediumMeasuring principleMaterial
process connection
AccuracyMax medium
temperature
Output SignalDisplay
CleverLevel - LBFSCorrosive / aggressive medium
Drinking water
Granulates
Hygienic
Oil
Powder
Solids
Ultra pure water
PointStainless Steel 1.4301 (304)±1 mm (only point level)< 115 °C
< 80 °C
PNP / NPN
PWM
LED
Without
CleverLevel - LBFS (hanging)Granulates
Powder
Solids
PointPUR
Stainless Steel 1.4301 (304)
±1 mm (only point level)< 85 °CPNP / NPN
PWM
Without
CleverLevel - LFFSCorrosive / aggressive medium
Drinking water
Granulates
Hygienic
Oil
Powder
Solids
Ultra pure water
PointStainless Steel 1.4404 (316L)±1 mm (only point level)< 115 °C
< 140 °C
< 200 °C
< 80 °C
PNP / NPN
PWM
LED
Without
LSKx2xCorrosive / aggressive medium
Drinking water
Hygienic
PointStainless Steel 1.4404 (316L)±1 mm (only point level)< 115 °C
< 140 °C
< 80 °C
RelayWithout
LSKx5xCorrosive / aggressive medium
Drinking water
Hygienic
PointStainless Steel 1.4404 (316L)±1 mm (only point level)< 115 °C
< 140 °C
< 80 °C
RelayWithout
LSPCorrosive / aggressive medium
Drinking water
Hygienic
ContinuousStainless Steel 1.4404 (316L)0.5% FS
1.0% FS
< 115 °C
< 140 °C
4 ... 20 mAWithout
PSMNCorrosive / aggressive medium
Drinking water
Salt water
Ultra pure water
ContinuousStainless Steel 1.4404 (316L)
Stainless Steel 1.4539 (904L)
0.25% FS< 80 °C0 ... 10 V
4 ... 20 mA
Without
PSSN Corrosive / aggressive medium
Drinking water
Ultra pure water
ContinuousStainless Steel 1.4404 (316L)1.0% FS< 80 °C0 ... 10 V
4 ... 20 mA
Without
1