Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Precision at top speed – New camera series combines powerful CMOS sensors with Dual GigE

Monday, 12. September 2011

The new HXG series teams up the latest CMOS sensors with Dual GigE interface technology for the first time. These combination is the response from Baumer to increasing market demand for high-resolution cameras that deliver excellent image quality even at high speeds.

[Translate to int-en:] 642

  • Resolutions of 2 and 4 Megapixel
  • Dual GigE Technology
  • Correlated Double Sampling (CDS)

The HXG cameras are available with resolutions of 2 and 4 megapixels and reliably transfer more than 100 frames/s. Their Dual GigE technology lets them achieve a bandwidth of 240 MB/s – double the GigE bandwidth – while exploiting all the advantages of Gigabit Ethernet. The standard interface permits simple, flexible integration into existing systems and supports cable lengths of up to 100 meters while simultaneously reducing integration costs. This combination results in short inspection times and makes the new Baumer models the fastest series of GigE cameras now on the market.

High resolutions of up to 2048 x 2048 pixels ensure the desired product quality by optically monitoring even the tiniest details. The Global Shutter sensor from CMOSIS with Correlated Double Sampling (CDS) guarantees sharp images and low readout noise for precise measurements. Besides excellent image quality, high sensitivity is another convincing argument for the HXG models, which are even more responsive than cameras with CCD sensors. This reduces measuring times to increase throughput and therefore production capacity. The new models will be available in monochrome and color as well as in monochrome for the near infra-red range (NIR) in the fourth quarter of 2011.

facebooktwitterlinkedin