Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

The convenient C-Mount – VeriSens® vision sensors with integrated flash controller and up to 2 MP resolution

Monday, 14. November 2011

The new VeriSens® XC series of vision sensors from Baumer are the first devices in this category featuring a fully integrated flash controller and resolutions of up to 2 megapixels.

  • Fully integrated flash controller for external illumination
  • Rapid system integration while offering full flexibility
  • Resolution up to 2 megapixels
  • 360° FEXLoc part location
  • Up to 100 checks per second

These two advantages combined, provide extremely simple integration and flexible system solutions. The C-Mount design introduces complete freedom of lens selection – even for complex applications. At the same time, the integrated flash controller significantly reduces the cost of typically employed external light solutions. External lighting can be flashed with up to 48 V and 4 A while its configuration is already included in the intuitive software of the VeriSens®. This combination gives the user more time to implement his application solution and completely abolishes the need for familiarization with the programming of an external flash controller.

CCD sensors with three different resolutions – ranging from VGA to 2 megapixels – will be available with the VeriSens® XC series. An extensive software update will also be supplied to support the system’s multiple range of functions. New options, such as an extended statistical assessment are added to the functions already familiar from previous VeriSens® series. The integrated test environment for listed jobs allows the setup to be verified and documented more comprehensively before production is started. The integrated FTP functionality simplifies image storage on external media and new tools for distance determination add further possibilities for a complete production control.

facebooktwitterlinkedin