- Micro-sized encoder
- Magnetic sensing method
- Housing ø30 mm
- Temperature range -40...+85 °C
- Robust steel flange
EcoMag, the magnetic incremental encoder series marked by ruggedness and efficiency is completed by another ultra-sturdy miniaturized configuration – BRIV and BRIH 30R.
Only 30 mm in diameter, IP 67 protection, an extended temperature range down to -40°C and a steel flange create an encoder that was made for use under extreme conditions. Less any optical components it is ultra-resistant to shocks, vibrations and temperature and typically applied in position sensing at harvesters, construction site machinery and all kinds of heavy duty vehicles.
EcoMag BRIV and BRIH 30R follows the Baumer tradition of high-quality micro-sized encoders. Together with its counterpart in the field of absolute encoders, MAGRES BMMx 30, Baumer provides a high-performance encoder duo that comes into play everywhere confined space plays a decisive role.








![[Translate to int-en:] 116](/typo3temp/pics/4741-0-DCL_B490_H300_dd2562b973.jpg)