The new VeriSens® ID-100 provides outstanding reading reliability even under difficult conditions with its powerful reading algorithms for all popular 1D, 2D and GS1 codes. Even multiple codes can be read simultaneously in any direction and the code quality can be assessed per ISO/AIM. As a result, the VeriSens® ID-100 is ideally suited for controlling production processes. Even when reading compact DataMatrix codes for direct part marking (DPM) for product traceability, the VeriSens® ID-100 shows convincing results.
In addition, the VeriSens® ID-100 meets all requirements for simple setup and operation. The configuration software can be operated intuitively. Monitoring the manufacturing process and changing the product are supported by a web interface. User levels and password protection ensure secure operation. Industry-standard connections such as Ethernet, a serial interface and digital I/O are available for system integration. All functions are incorporated into one industrial-grade metal housing with protection class IP 67.








![[Translate to int-en:] 447](http://www.baumer.com/typo3temp/pics/2975-0-DCH_74e2ddfb72.jpg)