Robust sensors for mobile automation and heavy duty vehicles

Extreme requirements reliably under control

The ever-growing requirements on mobile automation and heavy vehicles call for mature and efficient components. This applies in particular to sensor technology which is expected to reliably provide all function-relevant data with utmost precision and at all times - and sometimes also under very demanding ambient conditions.  

Baumer offers a broad and multi-faceted portfolio of sensor solutions, from inclination and angular  measurement at slewing superstructures  to presence checks and precise position feedback of moving parts on to monitoring load, hydraulic pressure and filling levels.   

Many product variants specialize in mobile automation, are E1 compliant and corrosion resistant up to C5-M with protection ratings up to IP 69K.
A continually increasing number of products include DIN EN 13849-compliant firmware for use in safety-relevant applications. 

  • Portfolio
    • Stability control, tilt protection and outrigger positioning

      Positioning of superstructures (basket, tilt rotator)

    • Boom angle positioning (rotation angle, length)