"Reduced cabling effort is a clear benefit."
Versatile digital matrix cameras using Power over Ethernet technology, Gigabit Ethernet interface and Sony CCD sensors with resolution ranging from VGA to 5 megapixels.
PoE saves a separate power supply for the camera system, which makes the mechanical installation much simpler and results in noticeably lower installation and maintenance costs.
-
Models
camera
model
Sensor
size
(CCD)
Sensor
resolution
(Pixel)
Pixel
size
(µm)
full
Frames
(fps)
Mono
1/3"
SONY ICX424
656 x 494
7.4 x 7.4
90
1/2"
SONY ICX414
656 x 494
9.9 x 9.9
93
1/2"
SONY ICX415
776 x 582
8.3 x 8.3
64
1/3"
SONY ICX204
1032 x 776
4.65 x 4.65
28
1/2"
SONY ICX267
1392 x 1040
4.65 x 4.65
20
2/3"
SONY ICX285
1392 x 1040
6.45 x 6.45
20
2/3"
SONY ICX285
1392 x 1040
6.45 x 6.45
30
1/1.8"
SONY ICX274
1624 x 1236
4.4 x 4.4
16
2/3"
SONY ICX625
2448 x 2050
3.45 x 3.45
15
Color
1/3"
SONY ICX424
656 x 490
7.4 x 7.4
90
1/2"
SONY ICX415
776 x 578
8.3 x 8.3
64
1/3"
SONY ICX204
1032 x 772
4.65 x 4.65
28
1/2"
SONY ICX267
1392 x 1036
4.65 x 4.65
20
2/3"
SONY ICX285
1392 x 1036
6.45 x 6.45
30
1/1.8"
SONY ICX274
1624 x 1232
4.4 x 4.4
16
2/3"
SONY ICX625
2448 x 2050
3.45 x 3.45
15
Special feature
Baumer was one of the first manufacturers to integrate PoE in GigE cameras. Therefore, the TX series enables single cable solutions.
Areas of Application
-
- Industrial image processing
- Intelligent Traffic Systems (ITS)
- Robotics
- Packaging and print inspection
-
- Metrology and inspection systems
- Medical technology
- Renewable energies
Key Features
-
- Perfect image quality at high frame rates
- High sensitivity and dynamic range
- GigE Vision® and GenICam™ compliant
-
- Binning and partial scan to increase frame rates
- Compact aluminum housing
- Power over Ethernet
-