O500 - The new performance category in optical sensor technology
The first series of Baumer NextGen sensors provides maximum safety and convenience
With the first O500 series, Baumer has created a new performance category in optical sensor technology through consistent innovation. Further series of Baumer NextGen sensors with new sensor principles will follow.
Fully visible display LEDs
Aline inside
Innovative, powerful CMOS Opto-ASIC for fast and temperature-stable sensors with high ambient light immunity.
Identical position of the optical axis within a sensor principle
qTarget
Thanks to an optimum sensor configuration in which the optical components are aligned towards one another by design, the light beam of the Baumer sensors always hits the defined target. qTarget reduces adjustment operations during installation thanks to the aligned optical axis
QR-Code
Easy access to technical data and operating manuals on the internet via QR code.
Metal sleeve for sturdy fastening
qTeach
Convenient and reliable teach procedure through closed housing features easy operability without wear.
Flexible fastening
-
Portfolio
-
O500 - Diffuse sensor with background suppression
- Standard LED or Baumer PinPoint LED
- 600 or 400 mm range
O500 - SmartReflect™ Light barrier
- Baumer PinPoint LED
- 600 mm range
-
O500 - Retro-reflective sensor
- Standard LED or Baumer PinPoint LED
- 8000 mm range
Comfort and reliability
-
Maximum reliability
- Increased power reserves for reliable operation in demanding conditions
- qTeach guarantees reliable commissioning
- Seamlessly integrated electronics increases MTTF values
Convenience
- Design-in thanks to 3D model with integrated optical axis
- Maximum flexibility during the entire planning phase thanks to OneBox Design
- Commissioning through easy and perfectly guided qTeach
- qTarget reduces adjustment operations during installation thanks to the aligned optical axis
Low total cost of ownership
- Baumer offers added value from planning to operation through simple usage
- The most economical solution for optical sensor applications
Sensor principles
-
Diffuse sensor with background suppression - precise and extremely color-independent
- Aline technology – for maximum capacity and efficiency
- Detects objects with various shapes and surfaces even more reliably
- Extremely color-independent diffuse sensor with background suppression
- Standard LED or Baumer PinPoint LED for all accuracy requirements
Your benefits: Maximum functional reliability during object detection
Light sources
-
Standard LED:
The diffuse light spot is especially suited for object detection during parts feeding.Baumer PinPoint LED:
A small, homogeneous light spot with sharp edges makes PinPoint ideal for exact positioning and detection of small parts.Light source


Diffuse sensor
with background
suppression

Retro-reflective
sensor

Smartreflect™
Light barrier
Value added
-
From conception to maintenance – Baumer provides the perfect solution
Sensor principle and light source can also be specifi ed at a later stage thanks to Baumer OneBox Design.
Easy design-in with the aid of 3D models, with integrated optical axis.
Wide portfolio of technologies, sensor principles and light sources.
Fast installation thanks to qTarget with precisely aligned light beam and reliable commissioning with qTeach.
Maximum operational stability through increased power reserves, i.a. thanks to Aline technology.
Easy access to technical data and operating manuals on the internet via QR code.
Innovations
-
Baumer NextGen sensors – innovation for greater safety, convenience and optimized total operating costs
Baumer qTeach - easy-to-operate, safe and wear-free
With qTeach we are introducing a new, convenient and wear-free teach procedure. The O500 sebsirs cab be taught-in just by touching them with any ferromagnetic tool. A blue LED light provides clear optical feedback. To prevent user errors, qTeach locks autonomously after 5 minutes.
Baumer qTarget - Time saving during installation
The light beam of the sensor is aligned to the fixing holes by design at Baumer. This eliminates individual part tolerances, providing the entire sensors series with a light beam that is aligned with consistent accuracy.
Baumer OneBox Design - flexibility during planning
OneBox Design stands for a new Baumer housing design. Baumer NextGen sensors feature the same dimensions, through holes and control elements for all sensor principles and technologies within the series.
Aline inside
Innovative, powerful CMOS Opto-ASIC for fast and temperature-stable sensors with high ambient light immunity.
Maximized range – freedom during development
As measured by their dimensions, O500 series sensors have the largest sensing distances and ranges. Larger ranges combined with a compact design enable more flexible selection and placement of the sensor.
Area of Applications
-
Developed for many industries. Examples:
• Packaging industry
With the new O500 series we are setting new benchmarkswith regard to reliability and convenience, thus meeting thechallenges of the packaging industry in an ideal way.
• Installation/handling and automation
When it comes to required features like precision, reliability and compact design, the O500 series offers optimum solutions for object detection and positioning.
-



























