"Stable over long periods. Precise. And can be adjusted for each application."
Baumer's electronic pressure transmitters and pressure switches prove their precision and reliability every single day in thousands of applications. Whether for high-speed applications in plastic injection molding machines or in food processing production or for heavy-duty use in the petroleum industry. Our customers have already been relying on this for decades.
-
Portfolio
-
CTL / CTX
- Pressure transmitter
- Industrial
- OEM applications
- Compact and light-weight
- Stainless Steel or brass construction
CPX
- Pressure switch
- Industrial
- OEM applications
- Measurement of vacuum
- Compact and lightweight
PFSX
- Pressure switch
- Industrial
- Measures vacuum
- 4-digit LED display
- SIL2 applications
PBMN Flush Line
- Pressure transmitter
- Flush membrane
- Compact design
- External programming of zero point
- Excellent temperature charateristics
PSSN
- Pressure transmitter
- Submersible
- High long term stability
- Abrasive and chemical resistant
- Accuracy class of 1% FS
-
PBSN
- Pressure transmitter
- Industrial
- Robust stainless housing
- High level of modularity
- Abrasive and chemical resistant
PBCN
- Pressure transmitter
- Industrial
- Robust stainless housing
- High overpressure resistance
- Abrasive and chemical resistant
TED / YTED
- Pressure switches
- Industrial
- Two threshold outputs
- Totally stainless steel
- 300° swivelling version
FlexBar HRT
- Pressure transmitter / switch
- Flush / hygienic
- HART® communication
- Zero point adjustment
- 400% overpressure safety limit
PSMN
- Pressure transmitter
- Submersible
- Excellent long term stability
- Piezoresistive silicon sensor
- ATEX II 1G, II 2G
Product matrix
Pressure transmitter
Pressure switches
Industrial
Flush
Hygienic
SubmersiblE
Special feature
Only Baumer offers its customers the option of choosing from four different technologies, of customizing products or even having customized individual products manufactured exclusively.
Our product range includes a wide variety of types of pressure measurement equipment and pressure ranges with all the normal mechanical and electrical interfaces.
Areas of Application
-
- Pressure measuring
- Level measuring
-
- Measuring and monitoring
system or process pressure - Measuring and monitoring filling levels
- Measuring and monitoring
Key features
- four technologies for electronic pressure measurement (piezo-resistance, metal thin film, ceramic thick film, ceramic capacitive)
- Pressure ranges from 50 bar to 1600 bar
- Material variants exist for aggressive or highly corrosive materials.
- Pressure transmitters in precision classes 0.1 % FS/0.25 % FS/0.5 %
FS/1 %
-