Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

"Safe and reliable even without electricity!"

Mechanical temperature displays still remain today a favorite solution for measuring temperatures right next to the process. They work reliably even if the system loses electrical power and allow a quick check on the process. Baumer supplies mechanical temperature measurement instruments filled with gas, suitable for use up to 800°C or with bi-metal strip technology for use up to 600°C. Gas-filled thermometers are suitable for direct mounting or may be used with capillaries up to 15 m long. Bimetallic technology thermometers are available with transducers which can be positioned vertically, horizontally or at any other angle, with a maximum transducer length of 1,000 mm. Thanks to their robust stainless steel finish, the instruments are equally suited for areas subject to hygiene regulations, or in tough conditions such as, for example, applications which use salt water in demanding sectors such as oil, gas and petrochemicals.

  • Special feature

    For applications with strong vibrations the instruments can optionally be supplied with damping fluid.

    Areas of Application

      • Food and beverage industry
      • Pharmacy
      • Chemical industry

      • Water treatment
      • Oil and gas
      • Petrochemicals

    Special properties

    • from SD 40 mm to 160 mm
    • Pressure measurement range: vacuum to 1600 bar
    • Precision classes 0.5, 0.6, 1, 1.6, 2.5