"Always a suitable combination"
HeavyDuty combinations
Many drive applications require not only speed control but also the integration of further signals in the control. In close collaboration with users from many different industries, Baumer has for many years been the leading global manufacturer of HeavyDuty combinations which integrate encoders, tachogenerators and speed switches in one robust unit.
-
Portfolio
-
Combinations of incremental encoder with speed switch
- HeavyDuty encoders with mechanical centrifugal switch
- One operating speed preset at factory
- All common incremental signals and resolutions
Double combinations
Two arbitrary sensors with a common shaft, for example
- Incremental encoder + speed switch
- Absolute encoder + speed switch
- Tachogenerator + speed switch
- Mechanical + electronic speed switch
Multiple combinations
Multiple combinations exactly adapted to your application, for example encoder + tachogenerator + speed switch
-
Combinations of absolute encoder with speed switch
- HeavyDuty encoders with mechanical centrifugal switch
- One operating speed preset at factory
- SSI, CANopen, Profibus or DeviceNet interface
Twin encoders, incremental
- Two encoders on a common shaft
- Redundant, galvanically separated sensor systems
- Different output signals possible
Special features
- Extremely durable and reliable thanks to proven HeavyDuty technology
- High radial and axial bearing load
- High torsional rigidity
- Optimum control properties
- Maximum lifetime
Areas of application
Combination of several HeavyDuty sensors, for example for
- Steel industry
- Crane and lifting systems
- Oil and gas
- Mining industry
- Wind turbines
Key features
- Encoder, tachogenerator and speed switch combined flexibly
- Twin devices, double and multiple combinations
- Common shaft with double sided bearing
- Optimum control and maximum durability
- High level of safety and availability
- Simultaneous speed and limit measurement and acquisition of part location
-