"Precise up to 0.09° and totally wear-free"
Magnetic rotary encoders measure rotary angles up to 360° by means of an external permanent magnet and display the current position as an absolute analog signal. The encoder performs contactless and totally wear-free rotary angle measurement, which guarantees high failure safety. A high resolution up to 0.09° and a short response time of less than 3 ms allow precise control of complex operations. The magnetic rotary encoders always perform measuring operations reliably in difficult conditions, under the influence of dust, fibers and moisture or in harsh industrial environments. Magnetic rotary encoders are a space-saving and flexible alternative to encoders.
-
Special feature
At Baumer, customers can opt between different housing variants, rotary angles and resolutions as well as suitable output signals.
Applications
-
- Acquisition of part location
-
- Angle measurement
-
- Strain control
Special properties
-
- Absolute acquisition of part location up to 360° rotary angle
- High resolution up to 0.09°
-
- Output signal linearized
- Wear-free systems
-
- For rotative applications
- Dust and dirt resistant
-