"The original Bourdon"

Pressure measurement is our home turf: for measuring relative and total pressure you will find products with capsule elements and Bourdon springs at Baumer. Or absolute and differential pressure measuring equipment for pressures from 25 mbar to 1600 bar. Thanks to their robust stainless steel housing our instruments are also suitable for use under the tough conditions and in the demanding environments found in the oil and gas or petrochemical industries, and can also be used without any problems in areas where hygiene rules apply, and for applications where sea-water is used.

  • Portfolio

    Diameter

    Utility Gauge:
    Brass

    Industrial
    Gauges 

    Monel

    Diaphgram

    Capsule /
    Below dp

    ø 40 mm

    MAT 1

    MMX 1

    ø 50 mm

    MAT 2

    MEX 2

    MEM 2

    MTA 2

    ø 63 mm

    MIT 3

    MAT 3

    MEX 3

    MEM 3

    MTA 3

    ø 80 mm

    MAT 4

    ø 100 mm

    MIT 5

    MAT 5

    MEX 5

    MEM 5

    MMN 5

    DPC100

    MCX 5

    MTA 5

    ø 130 mm

    MPJ

    MPF

    ø 150 mm

    MIX 7

    MIM 7

    MMJ 7

    MMF 7

    MCX 7

    MCD 7

    ø 160 mm

    MEX 8

    Special feature

    Baumer also develops special solutions for military and civil space flights and the shipbuilding industry. Many EPC contractors (Engineering, Procurement, Construction) have recognized our value as a skilled partner for measuring instruments for the construction of entire plants such as refineries, power stations or water treatment plants.

    Application area

      • Food and beverage industry
      • Pharmacy
      • Chemical industry
      • Water treatment
        • Oil and gas
        • Petrochemicals

    Key features

    • from SD 40 mm to 160 mm
      • Pressure measurement range: vacuum to 1600 bar
        • Precision classes 0.5 0.6 1 1.6 2.5