Technical data
General data
Mounting type
  • Non-flush
Special type
  • Linearized
Type
  • Distance measuring
Measuring distance Sd
  • 0 … 12 mm
Resolution
  • < 0.12 mm (High Accuracy Mode)
Repeat accuracy
  • 0.12 mm (High Accuracy Mode)
Adjustment
  • IO-Link
Teach
  • Single point, Two point, Window
Linearity error
  • ± 150 µm (S = 0 ... 9 mm)
  • ± 400 µm (S = 0 ... 12 mm)
Temperature drift
  • ± 4 % (Full Scale)
Hysteresis
  • < 99 % (adjustable)
Power on indication
  • LED green
Output indicator
  • LED yellow
Correction factor typ.
  • Mild steel 100 %, stainless steel 70 %, aluminum 50 %
Electrical data
Response time (factory characteristic)
  • < 1.8 ms (High Speed Mode)
  • < 3 ms (Standard Mode)
  • < 25 ms (Robust Mode)
  • < 50 ms (High Accuracy Mode)
Switching frequency
  • 280 Hz (High Speed Mode)
  • 80 Hz (Standard Mode)
  • 20 Hz (Robust Mode)
  • 10 Hz (High Accuracy Mode)
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 18 mA
Output circuit
  • PNP
  • Push-pull
  • IO-Link
Output current
  • 100 mA
Voltage drop Vd
  • <2 VDC
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Baud rate
  • 230.4 kBaud (COM 3)
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • PA
Housing material
  • PA 12
Dimension
  • 25 mm
Housing length
  • 52.4 mm
Connection types
  • Cable, L=2 m
Weight
  • 36 g
Cable characteristics
  • PVC 3 x 0.14 mm²
Ambient conditions
Operating temperature
  • -25 … +75 °C
Storage temperature range
  • -40 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 230.4 kBaud (COM 3)
Cycle time
  • ≥ 0.6 ms
Process data length
  • 32 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 3 = alarm
  • Bit 4 = SSC3 (frequency)
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
IO-Link port type
  • Class A
Adjustable parameters
  • Measuring range
  • Switching point
  • Switching hysteresis
  • Measured value filtering
  • Time filters
  • LED status indicators
  • Output logic
  • Output circuit
  • Counter
  • Deactivate the sensor element
  • Find Me function
Additional data
  • Distance
  • Frequency
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Operating Manual

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Correction factors for different mounting situations (approx.)
Mounting instructions

Accessories
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
HC25-1
Mounting frame HC25-1 incl. accessories, optional Velcro strip order separately

Article no.: 11053652

  • 1 pcs. mounting frame HC25; Material PA 12
  • 2 pcs. cable ties 186x4,7 mm
  • 2 pcs. adhesive pads
  • 2 pcs. spacer
BX 20-360-1
Velcro strip cut to length 360 mm

Article no.: 11078172

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-1200-1
Velcro strip cut to length 1200 mm

Article no.: 11078173

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-2000-1
Velcro strip cut to length 2000 mm

Article no.: 11089348

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-4000-1
Velcro strip cut to length 4000 mm

Article no.: 11089349

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm

To the top