Latest CMOS cameras with Sony® Pregius™ and ON Semiconductor® PYTHON

“Fast processes reliably detected and evaluated“

CX series cameras merge high quality and reliability with the performance of the latest CMOS sensor generation Sony® Pregius™ and ON Semiconductor® PYTHON for realizing future-oriented applications. Thanks to the wide variety of sensors you are sure to find the ideal GigE or USB 3.0 camera model for most varied applications across all industries. 

Extensive functionality combined with excellent image quality and high frame rates open up a wide range of applications for CX cameras. The 29 × 29 mm housing is easily installed with a high amount of flexibility – even in narrow installation environments. The square housing with all-sided M3 mount allows for very quick and cost-efficient mechanical integration. Camera events and the integrated image memory ensure synchronized process control for long-term stable image evaluation.

 

  • Models

    Camera
    model
    (Mono)

    Camera
    model
    (Color)

    Sensor
    type

    Sensor

    Resolution
    (pixel)

    Full
    frames
    (fps) 1)

    GigE

    VCXG-02M

    VCXG-02C

    CMOS
    1/4"

    ON Semiconductor®
    PYTHON300

    640 × 480

    595 | 403

    VCXG-04M 3)

    VCXG-04C 3)

    CMOS
    1/2.9"

    Sony® IMX287

    720 × 540

    320 | 318

    VCXG-13M

    VCXG-13C

    CMOS
    1/2"

    ON Semiconductor®
    PYTHON1300

    1280 × 1024

    145 | 94

    VCXG-15M 3)

    VCXG-15C 3)

    CMOS
    1/2.9"

    Sony® IMX273

    1440 × 1080

    107 | 79

    VCXG-23M

    VCXG-23C

    CMOS
    1/1.2"

    Sony® IMX174

    1920 × 1200

    81 | 53

    VCXG-24M

    VCXG-24C

    CMOS
    1/1.2"

    Sony® IMX249

    1920 × 1200

    38 | 38

    VCXG-25M

    VCXG-25C

    CMOS
    2/3"

    ON Semiconductor®
    PYTHON2000

    1920 × 1200

    59 | 53

    VCXG-32M

    VCXG-32C

    CMOS
    1/1.8"

    Sony® IMX265

    2048 × 1536

    55 | 39

    VCXG-51M

    VCXG-51C

    CMOS
    2/3"

    Sony® IMX264

    2448 × 2048

    35 | 23

    VCXG-53M

    VCXG-53C

    CMOS
    1"

    ON Semiconductor®
    PYTHON5000

    2592 × 2048

    28 | 23

    VCXG-91M 2)

    VCXG-91C 2)

    CMOS
    1"

    Sony® IMX267

    4096 × 2160

    20 | 14

    VCXG-124M

    VCXG-124C

    CMOS
    1.1"

    Sony® IMX304

    4096 × 3000

    15 | 10

    USB 3.0

    VCXU-02M

    VCXU-02C

    CMOS
    1/4"

    ON Semiconductor®
    PYTHON300

    640 × 480

    891

    VCXU-13M

    VCXU-13C

    CMOS
    1/2"

    ON Semiconductor®
    PYTHON1300

    1280 × 1024

    222

    VCXU-23M

    VCXU-23C

    CMOS
    1/1.2"

    Sony® IMX174

    1920 × 1200

    165

    VCXU-24M

    VCXU-24C

    CMOS
    1/1.2"

    Sony® IMX249

    1920 × 1200

    38

    VCXU-25M

    VCXU-25C

    CMOS
    2/3"

    ON Semiconductor®
    PYTHON2000

    1920 × 1200

    167

    VCXU-31M

    VCXU-31C

    CMOS
    1/1.8"

    Sony® IMX252

    2048 × 1536

    120

    VCXU-32M

    VCXU-32C

    CMOS
    1/1.8"

    Sony® IMX265

    2048 × 1536

    55

    VCXU-50M

    VCXU-50C

    CMOS
    2/3"

    Sony® IMX250

    2448 × 2048

    77

    VCXU-51M

    VCXU-51C

    CMOS
    2/3"

    Sony® IMX264

    2448 × 2048

    35

    VCXU-53M

    VCXU-53C

    CMOS
    1"

    ON Semiconductor®
    PYTHON5000

    2592 × 2048

    73

    VCXU-90M 2)

    VCXU-90C 2)

    CMOS
    1"

    Sony® IMX255

    4096 × 2160

    43

    VCXU-91M 2)

    VCXU-91C 3)

    CMOS
    1"

    Sony® IMX267

    4096 × 2160

    32

    VCXU-123M

    VCXU-123C

    CMOS
    1.1"

    Sony® IMX253

    4096 × 3000

    31

    VCXU-124M 2)

    VCXU-124C 2)

    CMOS
    1.1"

    Sony® IMX304

    4096 × 3000

    23

    1) GigE: Burst Mode (image acquisition in the camera’s internal memory) | interface
    2) available Q3/2017
    3) available Q1/2018

    Areas of Application
      • Assembly and material handling
      • Robotics
      • Measuring and inspection systems 
      • Medical technology
      • Packaging inspection tasks
      • Track & Trace
    Key Features
      • Up to 12 megapixel and 891 fps
      • Latest CMOS sensors with Global Shutter
      • 29 × 29 mm form factor, square housing with all-sided M3 mount
      • Opto-decoupled I/O with automation voltage levels 
      • Power supply GigE: external 12–24 V or PoE (Power over Ethernet)
      • Camera temperature range up to 65 °C
    Downloads
    Software
    • Baumer GAPI SDK

      more

    • Third Party Software

      more

    Tools