"Precise inspection at high throughput"

High-resolution CMOS cameras with Dual GigE and Camera Link®

The LX series with high-resolution CMOS sensors up to 48 megapixel resolution and both Dual GigE or Camera Link® interface are for applications with demanding requirements on high-definition quality in image acquisition at high throughput. An excellent image quality and outstanding sensitivity ensures a precise and reliable image evaluation even in high-dynamic processes.

 

LX VisualApplets cameras

Cameras with integrated, application-specific image preprocessing.

more