Flow sensors FlexFlow PF20H and PF20S

Everything in the flow.

The flow and temperature sensors operate on the calorimetric measuring principle and monitor both flow velocity and media temperature. They feature IO-Link and, depending on the configuration, up to two switching or analog outputs (4 ... 20 mA / 0 ... 10 V). The sensors are used wherever fluids are monitored and controlled in closed pipe systems. They are available with various process connections and probe lengths for hygienic and industrial applications.

  • Portfolio
    • PF20S

      • Industrial applications
      • Compact and robust
      • Flow and temperature measurement in a single sensor
      • Binary or analog output signal
    • PF20H

      • Hygienic applications
      • SIP- capable without restrictions. 150°C / 24h
      • Compact and robust
      • Broad portfolio of process connections
    Areas of Application
    • CIP cleaning
    • Flow measurement in ultra-clean media
    • Dry-running protection
    • Tool cooling
    • Bottle cleaning
    • Component cleaning
    Product highlights
    • Compact flow sensor
    • Two analog outputs
    • Two switching outputs
    • Configurable outputs
    • No moving parts