Productfinder Industrial cameras
Reset
211 products matching your selection

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

photo product resolution sensor type data interface color models
EXG50

2592 × 1944 px Aptina MT9P031 1/2.5" progressive scan CMOS, rolling shutter Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type Mono
EXG50c

2592 × 1944 px Aptina MT9P031 1/2.5" progressive scan CMOS, rolling shutter Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type RGB
YUV
Mono
HXC13

1280 × 1024 px Cypress Lupa-1300-2 1.4" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard MDR26 Mono
HXC20

2048 × 1088 px CMOSIS CMV2000 2/3" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Mono
HXC20NIR

2048 × 1088 px CMOSIS CMV2000 2/3" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Mono
HXC20c

2048 × 1088 px CMOSIS CMV2000 2/3" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Raw Bayer
HXC40

2048 × 2048 px CMOSIS CMV4000 1" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Mono
HXC40NIR

2048 × 2048 px CMOSIS CMV4000 1" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Mono
HXC40c

2048 × 2048 px CMOSIS CMV4000 1" progressive scan CMOS, global shutter Camera Link® Full, connector: 2 x Standard SDR26 (Mini CL) Raw Bayer
HXG20

2048 × 1088 px CMOSIS CMV2000 2/3" progressive scan CMOS, global shutter Dual Gigabit Ethernet, Transfer rate 2000 Mbits/sec, Connector: 2 x 8P8C Modular Jack (RJ45), screwable type Mono
1 | 2 | 3 | 4 | 5 | 6 | 7»