Press Release

VeriSens® – a new generation of intuitive configuration

[Translate to int-en:] 486

The latest generation of VeriSens® vision sensors from Baumer sets new standards of operating simplicity and dependability. Three new ranges of VeriSens® provide optimal solutions for various applications in automation systems.

The ID Series vision sensors reliably solve industrial identification and imprint control tasks. The VeriSens® ID-100 reads all standard 1D/2D and GS1 codes and is therefore ideally suitable for controlling production sequences. The VeriSens® ID-110 additionally enables text and date parameters to be checked for correctness and legibility (OCR/OCV).

Check & Sort tasks for quality control purposes are particularly easy to solve with the VeriSens® CS-100 of the CS Series. For example, it provides 5 digital outputs which enables it to check components for various characteristics and sort them directly without external PLC requirements. The new FEXLoc® technology guarantees reliable 360° position tracking of variable component positions.

The XF Series has the high performance of a vision system but is as easy to use as a vision sensor. The extensive functions of the VeriSens® XF-100 and XF-200 make it possible, for instance, to validate component geometries, locate parts or check the form, content and correct labeling of packaging.

All VeriSens® vision sensors of the new generation are integrated into an industrially robust metal housing of the IP 67 protection class and achieve high production rates by performing up to 3000 evaluations per minute. The uniform, intuitive operating software and extremely simple integration of the new VeriSens® series permit flexible operation during changing requirements and applications.

 

Number of letters (including spaces): approx. 1688
This photo is released for publication with this picture.

Press contact

Stefan Diepenbrock
Manager Public Relations
Phone +41 52 728 17 63
Fax +41 52 728 11 44
sdiepenbrock(at)baumer.com
http://www.baumer.com

21.04.2011
Baumer Group