Productfinder - Mechanical temperature

Nominal size
Protection class
Remote capillary
Alle Werte anzeigen
36 products matching your selection
Entries:
Order:
Sort by:
 
ProductDescriptionNominal sizeImmersion tube outletImmersion tube diameterInstalled lengthTemperature rangeAccuracy (EN 13190)
TB100Bimetal thermometer, Installed lenght >= 100 mm100bottom
center back
8 mm100 - 1000 mm-30 … 500°C<=250°C: Class 1 / >250°C: Class 2
TB160Bimetal thermometer, Installed lenght >= 100 mm160bottom
center back
8 mm100 - 1000 mm-30 … 500°C<=250°C: Class 1 / >250°C: Class 2
TB40Small size stainless steel thermometer40center back4 mm60 - 400 mm-30 … 500°C<=250°C: Class 1 / >250°C: Class 2
TB63Small size stainless steel thermometer63center back4 mm60 - 400 mm-30 … 500°C<=250°C: Class 1 / >250°C: Class 2
TB80Bimetal thermometer, Installed lenght >= 100 mm80bottom
center back
8 mm100 - 1000 mm-30 … 500°C<=250°C: Class 1 / >250°C: Class 2
TBA72Pipe mounted thermometer72center backn/a (pipe monted thermometer)n/a (pipe monted thermometer)-20 … 120°C± 1 %
TBH100Bimetal thermometer for pipes up to 2"100center back8 mm48 - 88 mm-20 … 250°CClass 1
TBH80Bimetal thermometer for pipes up to 2"80center back8 mm48 - 88 mm-20 … 250°CClass 1
TBHA100Pipe mounted thermometer for isolated pipes up to 2"100center backn/a (pipe monted thermometer)n/a (pipe monted thermometer)-20 … 160°CClass 1
TBHA80Bimetal thermometer for pipes up to 2"80center backn/a (pipe monted thermometer)n/a (pipe monted thermometer)-20 … 160°CClass 1
TBHI100Bimetal thermometer Heavy-Duty, IP68100bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°CClass 1
TBHI130Bimetal thermometer Heavy-Duty, IP68130bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°CClass 1
TBI100Bimetal thermometer for process applications100bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°C<=250°C: Class 1 / >250°C: Class 2
TBI120Bimetal thermometer for process applications120bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°C<=250°C: Class 1 / >250°C: Class 2
TBI130Bimetal thermometer for process applications130bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°C<=250°C: Class 1 / >250°C: Class 2
TBI160Bimetal thermometer for process applications160bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°C<=250°C: Class 1 / >250°C: Class 2
TBI80Bimetal thermometer for process applications80bottom
center back
Center back, every angle
6 mm
8 mm
100 - 1000 mm-70 … 600°C<=250°C: Class 1 / >250°C: Class 2
TBL100Bimetal thermometer for airducts in ventilation systems100center back8 mm165 mm-30 … 80°C-
TBW100Bimetal thermometer with conical immersion tube, IP65100center backkonisch62 mm-20 … 250°CClass 1
TBX100Bimetal thermometer with conical immersion tube, IP50100bottom
center back
konisch62 mm-20 … 250°CClass 1
TBX160Bimetal thermometer with conical immersion tube, IP50160center backkonisch62 mm-20 … 250°CClass 1
TBX80Bimetal thermometer with conical immersion tube, IP5080bottom
center back
konisch62 mm-20 … 250°CClass 1
TSF100Remote measurement gas filled thermometers100bottom
center back
6 mm
8 mm
11 mm
14 mm
100 - 1000 mm-200 … 800°CClass 1
TSF160Remote measurement gas filled thermometers160bottom
center back
6 mm
8 mm
11 mm
14 mm
100 - 1000 mm-200 … 800°CClass 1
TSF250Remote measurement gas filled thermometers250bottom
center back
6 mm
8 mm
11 mm
14 mm
100 - 1000 mm-200 … 800°CClass 1
12