Baumer.com | Baumer.com | de | en | fr |

Press releases

PR Products

83 press releases found

IDPress ReleaseHighlightsDownload (ZIP package)
SE446
September 3, 2010
VeriSens® S7 function library – development costs under control

Article (48 kB)
supports SIMATIC® S7-300® as well as SIMATIC® S7-400®, e.g. CPU 315-2 PN/DP PR Package EN
Press Contact
SE443
September 3, 2010
Baumer expands its portfolio of IO-Link sensors

Article (34 kB)
photoelectric, inductive and ultrasonic sensors with IO-Link PR Package EN
Press Contact
PI441
September 3, 2010
Pressure Gauge MEX3 with Robust Housing for Rolling Stock

Article (145 kB)
Pressure range between 0 and 250 bar PR Package EN
Press Contact
MC439
September 2, 2010
Encoders for railway vehicles: Enhanced robustness and functionality

Article (75 kB)
For harsh operation on railway vehicles
Magnetic sensing
PR Package EN
Press Contact
MC430
September 1, 2010
HeavyDuty encoders in a compact design

Article (326 kB)
Incremental encoders
Shaft ø10 mm or ø11 mm
PR Package EN
Press Contact


Seite:  1  |  2  |  3  |  4  |  5  |  6  |  7  |  8  |  9  |  10  |  11  |  12  |  13  |  14  |  15  |  16  |  17  |  >>