Baumer.com | Baumer.com | de | en | fr |

Level Measurement

In level measurement we distinguish between continuous measurement and limit detection. The requirements to the measuring solution for solid material are different to solutions for liquids. In addition, it is important whether the measurement is with or without contact with the media.

Besides the geometric conditions there are other influencing factors such as foam, turbulences and other chemical-physical circumstances. In addition, there are requirements regarding mounting, cleaning as well a precision and costs. The main task is to chose the right technology for the specific need. Thanks to our broad technology competence we are able to offer you the right solution for your application.

We also offer you the possibility to detect the leakage of liquids in a secure and reliable way. The integrated circuit of the sensor provides failsafe action in case of a cable break or sensor failure.

  • Conductivity based
  • Hydrostatic
  • Ultrasonic
  • Capacitive
  • Photoelectric


Level measurement

  • Various measurement technologies
  • For liquid or solid solutions
  • With or without contact with the media
  • 3A – Sanitary standard
  • Programmable with FlexProgrammer (FTD/DTM)