Fast EtherCAT / Fast Power over EtherCAT (PoE)
Fast, compact, multivalent

- Make 1 out of 2 - positioning and motor feedback in a single device
- Also available with Power over EtherCAT
- Fast EtherCAT - cycle time of merely 62.5 µs and very low clock phase jitter
- Compact design
- Supporting the CANopen over EtherCAT (CoE) protocol
The fast EtherCAT encoders...
- do the work of two standard encoders, what means considerable cost reduction
- fit even confined installation conditions (outer diameters 80 mm and 58 mm)
- reduce cabling efforts thanks to optional Power over EtherCAT (poE) interface.
EtherCAT is conquering all levels of industry automation, from process control level down to field and sensor level. Power over EtherCAT requires only a single cable for data exchange and power supply. The expensive and troublesome multiple cabling needed up to now is no longer necessary, and the cost advantage is associated with another side effect: A single cable makes supplementary main units superfluous.
More information
By the new encoder series Baumer presets several absolute encoders favorizing the functionalities of Power over EtherCAT in an extremely compact design. Besides of positioning tasks the encoders are also capable of motor feedback in subordinate control loops by virtue of their extremly short cycle time of merely 62.5 µs.
Errors resulting from delays in motor feedback transmission now finally belong to the past!
15. July 2010
Motion Control – News
Easy attachment even to the larges WEA-driving shaft
Reduced inventory costs and enhanced flexibility
HeavyDuty encoders in a compact design
Enhanced robustness and functionality
New absolute stainless steel encoder with V4A housing
Target Display with state indicator
Range with modular bus covers extended