19 products are programmable
FlexProgrammer 9701 – Enhanced functionality for new products

- Recalibration of the full scale and the zero signal
- Readjustment of the pressure range up to 20 % F.S.
- Data logging of pressure and temperature signals
- Parameterisation of the alarm output signal as well as the upper and lower output signals
The battery-powered configuration tool FlexProgrammer 9701 can be used for programming various products from the Process Instrumentation product segment.
With the FlexProgrammer 9701, all pressure transmitters of the PB family can now easily be configured on PC. The battery-powered device can be used to recalibrate the full scale and the zero signal, to readjust the pressure range up to 20 % F.S., and for the data logging of pressure and temperature signals. Furthermore, with the FlexProgrammer the upper and lower output signals as well as the alarm output signal can be parameterised.In total 19 different products can now be configured with the FlexProgrammer and more products will be added in the future. Add to that, the programmer stand alone functionality has been expanded with a teach-in for the FlexLevel Switch and zero adjustment for pressure transmitters PBM and PBC.
More information
Products
The FlexProgrammer 9701 features an easy menu-based programming with control function. The data transfer is executed via a USB interface. Beside the direct configuration on PC, the tool also allows for remote programming of individual measuring devices in situ, which makes the FlexProgrammer highly flexible and perfect for mobile use in all environments.
21. May 2010
Process Instrumentation – News
Smart Alternative to Vibrating Fork Level Switches
Pressure Transmitter with SIL2 Approval
Thermometer with Clamp Connection for Hygienic Applications
Pressure Transmitter ED701 for High Media Temperatures
FlexProgrammer 9701 – Enhanced functionality for new products
Digital Pressure Switch with 3A-approval
Level Detection Based on Frequency Sweep Technology
PBMN for High-Precision Pressure Measurement in Industrial Applications