Product News
Process Instrumentation
Smart Alternative to Vibrating Fork Level Switches
- Detects the level of liquid, viscous and dry substances
- Unaffected by flow, turbulence, bubbles, foam, and suspended solids
- Short response time (0.2 sec.) enables fast filling processes
- Operation temperature range from -40 up to 115 °C
Pressure Transmitter with SIL2 Approval
- Developed according to the IEC 61508 standard
- 4…20 mA analogue output and two galvanically insulated relay outputs
- For pressure ranges from 0…1 up to 0…400 bar
- Fully programmable on site without any additional tools
Thermometer with Clamp Connection for Hygienic Applications
- Suitable for medical technology, pharmaceutical, and food & beverage industries
- Measures temperature ranges from -20 °C up to 300 °C
- Available with diameters of 63 mm, 80 mm or 100 mm
- Immersion tube (Ø 8 mm) available in installed lengths from 300 up to 2000 mm
Pressure Transmitter ED701 for High Media Temperatures
- For applications with high media temperatures of up to 300 °C
- High measuring accuracy (up to 0.1 % F.S.)
- Pressure connection in Hastelloy C available
- High long-term stability (0.1 % per year) and excellent repeatability
FlexProgrammer 9701 – Enhanced functionality for new products
- Recalibration of the full scale and the zero signal
- Readjustment of the pressure range up to 20 % F.S.
- Data logging of pressure and temperature signals
- Parameterisation of the alarm output signal as well as the upper and lower output signals
Digital Pressure Switch with 3A-approval
- Several 3A-approved process connections
- Vacuum and absolute or gauge pressure measurements up to 400 bar
- Accuracy 0.5 % of F.S.
- Analog (4…20 mA) or digital (RS485 Modbus) output signal
Level Detection Based on Frequency Sweep Technology
- For liquids, viscous fluids and dry media
- Robust and corrosion-resistant
- Suitable for all water treatment applications as well as for all other non-food industries
- Configurable via the FlexProgrammer 9701
PBMN for High-Precision Pressure Measurement in Industrial Applications
- Available with an accuracy of up to 0.1 % F.S.
- Total error band is less than 0.4 % F.S.
- Compensated temperature range from -40 °C up to +85 °C
- Measuring ranges from 0…100 mbar up to 0…1600 bar
Pressure Transmitter ED701 for Hygienic Applications
- High accuracy and long-term stability
- Programmable measuring range
- Available with several Clamp and hygienic process connections
- For temperatures from -10 °C up to 125 °C (optionally up to 300 °C)
Sensors for Water Treatment Applications
- Stainless steel housing – optionally Hastelloy C or Monel
- Wide range of process connections and galvanically isolated output signals
- Extremely resistant against shocks and vibration
- High temperature resistance, accuracy and long-term stability
Recalibratable Submersible Sensor ED752 for Water Treatment
- Hydrostatic level and depth measurement
- High accuracy (0.1 % F.S.) and long-term stability
- Hastelloy C version suitable for seawater
- Protection class IP68
Versatile Pressure Transmitter PBSN
- Modularly constructed
- Thick film ceramic measuring cell
- Measuring range from 0…1 bar up to 0…600 bar
- Easy configuration with the FlexProgrammer 9701
PB Series – Maximum Flexibility due to Modularity
- High accuracy (up to 0.1 % F.S.)
- Pressure range from 100 mbar up to 1600 bar
- Four different sensor technologies
- With ATEX and SIL2 approval available
Level Switch for Hazardous Areas
- For applications in gaseous and dusty surroundings
- ATEX certifications for zones 0, 1 and 2 as well as 20, 21 and 22
- Process temperatures from -40°C to up to 200 °C
- Fulfils EHEDG demands and has 3A approval
Process Instrumentation – News
Level Switch with Cooling Neck for High Temperatures
Rugged Pressure and Temperature Switches for Nuclear Power Stations
Load cells – robust and precise
FlexLevel Switch 4401 – configurable with the FlexProgrammer
Robust Pressure Transmitter for Aeronautical Equipment
New FlexTop Family - Individually Configurable Temperature Transmitters
Insulated Bimetal Thermometer TB for Cold Water Systems