Sensor Series 10
Diffuse sensor FHDK 10 for glass or PET bottle detection

- Sensing range 3 – 30mm
- Detects glass, PET and other transparent objects
- No reflector required
The Series 10 diffuse sensor with background suppression was developed in particular to reliably detect transparent objects in front of bright, heavily reflective backgrounds.
The unique feature of the FHDK 10 diffuse sensor is that it is a sensor with background suppression that can detect transparent objects. Thus, the user can forgo the reflector that was up to this point mandatory in the use of a photoelectric sensor in this kind of application.The diffuse sensor has a sensing range of 3 – 30 mm and is adjusted to the different transparent objects via potentiometer. The sensor reliably detects the transparent objects even when there is a bright, heavily reflective machine part behind the object.
A typical area of application is the materials handling industry, e.g. the feeding of bottles or other tranparent containers to the filling station by means of carrier plates.
More information
Products
30. July 2010
Sensor Solutions – News
New vision system for top-grade precision blade monitoring
Inductive sensors for on- and offshore wind power plants
Photoelectric and inductive sensors in hygienic design
High pressure-resistant inductive sensors monitor the locking cylinders in wind power plants
Diffuse sensor FHDK 10 for glass or PET bottle detection
Baumer pushes establishment of IO-Link
Hall sensor for gear boxes in rolling stock
SCATEC copy counter for newspaper detection in conveyor clamps
VeriSens® Vision Sensors with new functions to ensure reliability, service and process optimization