- Modular Powerlink interface
- Shaft and hollow shaft versions
- Extremely short cycle and response times
Now absolute encoders in 58 mm housing with modular bus cover are also available with Powerlink interface. The extensive portfolio comprises ultra-robust magnetic and high resolution optical encoders with singleturn or multiturn sensing, in solid and hollow shaft designs as welle as specialized configurations, for example stainless steel housings or incremental outputs. Baumer Powerlink encoders are characterized by extremely short cycle times, short response times and versatile configuration which enables a high network quality. Besides EtherCAT and Powerlink, you will also find Profinet and Ethernet/IP in the Baumer interface portfolio.








![[Translate to int-en:] 385](/fileadmin/user_upload/international/Newsroom/News/MC/mc_D-0318-0-DCH-GXMMW.jpg)