- High frame rates and excellent image quality
- Exceptionally sensitivity in the visible and near-infrared range of the spectrum
- Available in monochrome and color
The combination of a high frame rate of up to 140 fps and excellent image quality qualifies this new GigE camera model to master sophisticated image-processing tasks. Thanks to its integrated ExView HAD technology, the camera is exceptionally sensitive in the visible and near-infrared range of the spectrum. The TXG02 camera is available in both monochrome and color versions and its consistent compliance with the GenlCam and GigE Vision standards – a typical feature of Baumer cameras – allows it to be easily integrated into a wide range of applications. Moreover, its compact dimensions of 36 x 36 x 48 mm and its wide range of functions such as ""Timer"", storable ""User Sets"" and the possibility of triggering via ""Action Command"" help to simplify integration. While the ""Sequencer"" can be used to record series of frames with varying parameters, the freely configurable ""Trigger Delay"" improves the fine-tuning of synchronization between application and camera. ""Transmission Delay"" was specially developed for multi-camera operation. This feature makes delayed image transmission by simultaneously triggered cameras possible. "








![[Translate to int-en:] 618](/typo3temp/pics/2998-3-DCL_B490_H300_36a6855b3c.jpg)