- 1Products
Baumer Group
Description

- 2Industries
- 3Company
Baumer Group
Description

- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

Baumer’s new Series IFRR and IWRR inductive sensors are extremely robust, absolutely reliable and, due to a large operating temperature range,...
Baumer launches photoelectric sensors with the new SmartReflect technology for absolutely reliable object detection. These light barriers recognize...
The new VeriSens® ID-100 provides outstanding reading reliability even under difficult conditions with its powerful reading algorithms for all...
Baumer’s pressure transmitter PBMN features a flush connection available in several standard dimensions such as G½ and G1. Due to its full stainless...
The new standard version of Baumer’s LBFS level switch is made from AISI 304 or 316 stainless steel and comes with a PEEK sensor tip. In addition to...
It really took some time until Ethernet as well-established communication standard in office technology finally conquered automation. Meanwhile,...
With the bridge amplifier DABU/I AD2T, Baumer offers a fail-safe force measuring amplifier for use in challenging industrial environments. The bridge...
Due to the ever increasing market requirements, Baumer launches a new generation of magnetic cylinder sensors for detecting the exact position of...
Baumer’s safety pressure gauge MEP5 is specially designed for use in corrosive atmospheres and fluids. The gauge has a diameter of 100 mm and can...
Thanks to their speed and repeat accuracy, the new photoelectric contrast sensors FKDK 14 are the ideal, economical solution for print mark detection...