"Baumer Starter Kits – unpack and get going!"

For a rapid and successful initiation to working with Baumer cameras and vision sensors we created special Starter Kits – containing the relevant hardware and software. With the help of the Baumer-GAPI program interface and the VeriSens®Application Suite you can immediately start on the development of your individual applications and connections. In a single package you receive everything you need to get your camera or VeriSens®systems up and running

  • TXG and EXG cameras

      • Baumer-GAPI (SDK)
      • GigE PCIe interface card
        • GigE cable, 3 m
      • Trigger and flash cable, 5 m
      • 12 V plug with 3.5 m cable
      • 2 camera stands

    SXC and HXC cameras

      • Baumer-GAPI (SDK)
      • CameraLink® Base or Full Framegrabber
        • CameraLink® cable, 3 m
      • Trigger and flash cable, 5 m
      • 12 V plug with 3.5 m cable

    SXG and HXG cameras

      • Baumer-GAPI (SDK)
      • Dual Port GigE PCIe interface card with PoE support
        • 2 GigE cables, 3 m
      • Trigger and flash cable, 5 m
      • 24 V plug with 3.5 m cable

    Verisens® vision sensors

      • Baumer VeriSens®Application Suite
      • Ethernet cable M12/RJ45, 2 m
      • 24 V plug with 2 m cable