"Every tilting securely under control"
Inclination sensors in robust industrial design
Inclination sensors measure the tilt angle of machines and objects with respect to the horizontal position. As a type of electronic water level they are an outstanding alternative to the traditional angular measurement, especially if the rotary axis is inaccessible.
Baumer inclination sensors play a significant role in increasing safety, for example, for cranes. Their robust, IP 67 protected die-cast or stainless steel housings, make them especially suited for use in harsh environments.
-
Portfolio
-
Single-axis version
- Measuring range of 360°
- Resolution up to 0.1°
- 60 mm design
-
Biaxial version
- Measuring range of ±15°, ±30°, ±60°
- Resolution up to 0.001°
- 60 mm design
Special features
- Use at temperatures as low as -40 °C (with cable gland)
- Programmable resolution and zero point setting in any installation position
- Signal filtering and integrated diagnostics
- Optional stainless steel type of housing
Areas of application
Easy and reliable angular measurement in
- Construction equipment and agricultural machinery
- Commercial vehicles
- Crane and lifting technology
- Forklift trucks
- Solar plants
- Automation technology
Key features
- Rugged, compact metal housing
- Protection class up to IP67
- M12 connection or user-configured cables
- Field bus with loop-through capability
- Power supply via bus cable or separately
- Bus address can be easily set via rotary switch
- DUO-LED status window
Available interfaces
- PROFIBUS-DP
- CANopen
- Additional interfaces on request
-