Precision switches My-Com
Position detection with 1 micrometer repeat accuracy
With a repeat accuracy of 1 micron, the My-Com remains undisputedly the most accurate and most compact mechanical switch in the world. Just three moving parts and high-quality materials guarantee a large number of switching operations with constant repeat accuracy.
The My-Com has proven its impressive reliability in over 1 million applications.
The mechanical precision switch My-Com excels with:
- 1 micrometer repeat accuracy
- Low activation forces
- Short movements
- Compact design
- More than ten million switching operations
Needle-point activating pin
My-Com range with needle-point activating pin made of zirconium oxide. Dust proof design.
Technical product data
My-Com A, M8-tubular housing, conical face
My-Com B, F & G, M8-tubular housing, flat face
My-Com C, rectangular housing, 2 hole mounting
Spherically shaped activating pin
My-Coms with spherically shaped activating pin made of steel. Allow lateral approach of a target at an angle of 30° maximum.
Technical product data
My-Com E, M6-tubular housing, spherical activating pin made of hard metal
My-Com D, M16-tubular housing, spherical activating pin made of hardened steel
Protection class IP 67
My-Com precision switches with protection class IP 67. Needle-point as well as spherical activating pins made of zirconium oxide, steel and ruby
Technical product data
My-Com H, L, M8-tubular housing, spherical ruby activating pin, Viton gasket
My-Com M, M8-tubular housing, needle-point activating pin made of zirconium oxide, silicone gasket
Industries
Application report
My-Com – The most compact switch with micrometer accuracy on the market! (PDF)