Product portfolio
The selected altAttribute does not exist!

Cylindrical sensors

UR18

  • Industry standard M18 housing
  • Sensor element hermetical sealed with PEEK foil
  • Very small blind range of 20 mm in the 1 m class
  • High protection class of IP 69 and stainless steel housing
  • Ideal for level application
Open in product selector
The selected altAttribute does not exist!

Cubical sensors

U500

  • Proven slim design
  • Sensor element hermetical sealed with PEEK foil
  • Very small blind range of 20 mm in the 1 m class
  • High protection class of IP 67
  • Compatible to the O500 series
Open in product selector

Video

Your benefits
  • Highest process reliability and longevity
    • Uniquely robust and resistant sensor thanks to hermetically sealed sensor element with PEEK foil
  • Flexible and application-specific parameterization
    • Various setting options, such as sonic beam width or filter functions, with IO-Link
  • Measurement almost to the sensor surface
    • Extremely short blind range of 20 mm with a range of up to 1500 mm
  • Consistent operation thanks to interference resistance
    • Detection of transparent, high-gloss and multi-color objects with maximum resistance to soiling, water drops or chemical substances such as rinsing and antifreeze agents or isopropyl alcohol
  • Simple and fast commissioning
    • Adjustment of sensor characteristics directly at the sensor via qTeach as well as centrally via IO-Link
  • Industrie 4.0 and IIoT ready
    • Standardized communication interface IO-Link
  • Freedom in plant planning
    • Identical functions and various mounting options in cubic and cylindrical design as well as identical dimensions of the U500 and the optical counterpart O500
  • Hybrid operation - analysis of additional process data parallel to operation
    • Read out process data, e.g. number of parts or temperature values, while the analog measuring signal is simultaneously output

Applications

Ultrasonic distance sensors provide reliable information about their absolute position or measure levels. They measure independently of color or transparency of the objects and extremely contamination resistant.


Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top