"Easy installation – reliable measurements"
Cable-pull encoders for linear position feedback
Baumer cable-pull encoders are the easiest and most reliable options for linear position measurement and positioning. They measure over the entire measuring range in an almost linear manner, and are used for measuring lengths of up to 50 m.
The cable pulls are specially designed for industrial applications and are therefore particularly high-quality and durable. Baumer's cable-pull encoders are suitable for integrated or subsequent installation, and are perfectly suited for series production by OEMs.
-
Portfolio
-
Compact pull-cable encoders
BMMS MAGRES- Measuring range up to 7.5 m
- 88 or 120 mm design
- Absolute multiturn
- For applications with limited installation space
- Redundant types
-
Flexible cable-pull encoder combinations
- Measuring range up to 50 m
- 96, 115 or 200 mm design
- Incremental or absolute
- Wide variety of combination options
Special features
- For safety-relevant applications, Baumer presents the "BMMS MAGRES redundant" with redundant scanning and self-diagnostics.
- Cable pulls and encoders can be combined practically at will. This way, you always have the option of using the cable pull with optimum measuring length and the encoder with the right incremental or absolute interface.
- With programmable encoders, simply adapt the required line count or resolution to the existing measuring length.
Areas of application
Easiest and most reliable linear position measurement especially for industrial applications, for example
- Lifting and hoisting equipment
- Linear positioning table
- Lifting systems
- Cranes, drilling and excavating facilities
- Conveyor systems
- Forklift trucks
- Storage and retrieval machines
Key features
- Measuring range from 1.5 m to 50 m
- Maximum resolution and linearity
- Easy, fast and flexible installation
- High operating reliability and a long service life
- Incremental and absolute versions
Available interfaces
The compact BMMS cable-pull encoders are available with
- CANopen
- SSI
- analog 0 to 10 VDC or 4 to 20 mA (in preparation)
- or also in a redundant versionThe flexible cable-pull encoder combinations offer
- all common incremental interfaces
- all common absolute interfaces including field bus and real-time Ethernet
- interchangeable bus covers -