"Contactless, robust and precise"
Cost-effective linear measurement with linear, bearingless encoders
Baumer linear measuring system offers non-contact and virtually wear-free operation based on the magnetic measuring principle. Their durability and compactness make them particularly well suited for cost-effective positioning and position measurement in any type of application.
-
Portfolio
-
MLFK
- Compact housing only 10 mm wide
- Resolution up to 0.005 mm
- Incremental output signals
- Unlimited measuring length
Special features
- Incredibly unaffected by soiling, humidity, shocks and vibrations
- Stainless steel cover for magnetic tape protects against mechanical wear or solar radiation
Areas of application
- Position measurement and positioning of stop pins in wood-working and metal-working machines
- Monitoring of carriage position in electric or pneumatic linear motion drives
- Positioning of processing units, e.g. laser or waterjet cutting
Key features
- Completely non-contact and virtually wear-free
- Compact housing (10-mm wide sensing head and magnetic tape)
- Unlimited measuring length
- Incremental output signals
- Protection class IP67
- Easy installation and mounting
- Large installation tolerance
- Sensor distance up to 0.6 mm
-