Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

SmartReflect light barrier – As reliable as a light barrier, as easy as a diffuse sensor

Monday, 28. March 2011

SmartReflect light barriers recognize objects of any kind and do not require a separate reflector or receiver.

[Translate to int-en:] 565

  • Machine parts can be used as a reference for reflection
  • Independent of material
  • No additional reflector required
  • Several configurations for the ideal solution

The surest type of object detection in the area of photoelectric sensors is the physical interruption of the closed beam of light from a light barrier by an object. In SmartReflect sensors from Baumer, the closed beam of light is formed between the sensor and a part of the machine, for example. Separate reflectors or receivers are unnecessary. The only prerequisite is that a defined background, which can serve as a reference point, be present within the sensing distance of the sensor. Color and material of background and objects are irrelevant for the detection.

For different applications with different space requirements the user can select from various sensor configurations. The portfolio ranges from subminiature sensors for automated handling to sensors in hygienic design for the food and beverage industry. These are optimized to stainless steel as the reference and achieve a long range of 800 mm. All SmartReflect sensors excel with a comfortable teach-in and an adjustment mode, which facilitates alignment and setup.

facebooktwitterlinkedin