Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Space-saving and flexible – Flat capacitive sensor with versatile mounting options

Friday, 22. April 2011

The new CFDK 25 capacitive sensor in ultra flat housing has a variety of mounting options. The special mounting frame facilitates low-cost assembly and disassembly of the sensor without tools using the snap-in/snap-out functionality.

[Translate to int-en:] 551

  • Versatile mounting options
  • Space-saving installation
  • Snap-in/snap-out without tools

The ultra flat housing with a height of just 6 mm allows installation even in confined spaces, e.g.

  • for level monitoring between a container and a machine part
  • for object detection under a conveyor belt.


To further facilitate the integration of the capacitive sensor into machines and facilities, Baumer offers a matching innovative mounting frame. Using this frame, the sensor can be installed not only with screws but also with cable ties, Velcro fastener or glue. If for example a container needs to be removed for emptying or replaced, the sensor is removed from the frame without tools and can easily be inserted again later (snap-out/snap-in).

Variousfixed sensing distances from 2 to 15 mm supersede a potentiometer and turn the CFDK 25 into a plug-and-play solution. The robust plastic Polyamid 12 housing guarantees a long product life also under demanding conditions.

facebooktwitterlinkedin