Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Ultra-compact distance sensor – OADM 260 laser sensor measures up to 13 meters

Friday, 3. June 2011

Baumer expands its portfolio of distance measuring sensors with the OADM 260 laser distance sensor.

[Translate to int-en:] 591

  • Measurements up to 13 m
  • Repeat accuracy +/- 5 mm
  • Measuring repetition rate 10 ms
  • Compact housing design

The new time of flight technology sensor measures distances up to 13 meters. With its compact housing it is one of the smallest and at the same time most powerful sensors on the market.

The sensor is especially suited for path measurements in large-format machines, e.g. in wood, metal or paper processing, or in hydraulic lifts and raised platforms. The repeat accuracy (+/- 5 mm), linearity (+/- 20 mm) and short measuring repetition rate of 10 ms allow precise measurements even on moving objects.

The compact design of the sensor facilitates its integration into the application. The integrated standard alarm output improves the safety of the process. This output reports if the sensor cannot interpret the received signal due to heavy soiling of the lens. Additionally, it indicates if there is no object in the measuring range of the sensor.

The measuring range of the OADM 250 can be adjusted via a teach-in button or the connector cable. The robust metal housing, the washable glass pane, and protection class IP 67 guarantee a high durability, even in harsh industrial applications.

facebooktwitterlinkedin