- Absolute encoders
- Accessories
- Cable-pull assembly
- Capacitive sensors
- Conductive measurement
- Controllers
- Corporate
- Counters
- Diagnostics and Analysis
- Electronic pressure measurement
- Electronic temperature measurement
- Encoders
- Encoders without integral bearings
- Force and strain sensors
- Format alignment
- Heavy Duty encoders
- Incremental encoders
- Inductive sensors
- Industrial Cameras
- Large digital displays
- Liquid level measurement
- Magnetic sensors
- Mechanical pressure measurement
- Mechanical temperature measurement
- Photoelectric sensors
- Precision switches
- Pressure measurement
- Process displays
- Signal Processing
- System components
- Tachometers
- Temperature measurement
- Timer
- Ultrasonic sensors
- Vision sensors
- Chemical industry
- Cranes and lifting plattforms
- Drive engineering
- Food & Beverage
- Graphic machinery
- Handling, Assembly, Robotics
- Heavy vehicles
- Lift construction
- Logistics
- Machine tools
- Mechanical engineering
- Medical & laboratory technology
- Oil & Gas
- Packaging machinery
- Plant engineering
- Railed vehicles
- Renewable energy
- Semiconductor industry
- Solar industry
- Special purpose machinery
- Speedswitches
- Steel
- Tachogeneratoren/Resolvers
- Textile machinery
- Water and wastewater
- Wind turbines
- Wood-working machinery
Latest news
Great potential – Baumer Group celebrates opening of local subsidiary in Pune
Baumer India was incorporated on 16 January 2007 and became fully operational in the second half of 2008, now representing the product segments Sensor Solutions, Motion Control, Process...
more
FlexiDrive Positioning System – Fast and Reliable Positioning
Supplementary functions for reduced cycle time Relief for the machine controller thanks to decentralized intelligence Modular system with large variety of electronics, motors, and...
more
Process Instrumentation – FFAR – Optical Level Sensor in Stainless Steel Housing
Detects level via infrared lightIdentifies also non-conductive liquidsExtremely resistant against most aggressive substancesFor temperatures of up to 65°C and compression load of up to 40 bar
With...
more









![[Translate to int-en:] 133](/typo3temp/pics/4623-1-DCL_B490_H300_26cd265db5.jpg)
![[Translate to int-en:] 154](/typo3temp/pics/4274-2-DCL_B490_H300_2397d5b000.jpg)
![[Translate to int-en:] 31](/typo3temp/pics/Baumer_FlexBar3431-PA_e122038a08.jpg)