- Absolute encoders
- Accessories
- Cable-pull assembly
- Capacitive sensors
- Conductive measurement
- Controllers
- Corporate
- Counters
- Diagnostics and Analysis
- Electronic pressure measurement
- Electronic temperature measurement
- Encoders
- Encoders without integral bearings
- Force and strain sensors
- Format alignment
- Heavy Duty encoders
- Incremental encoders
- Inductive sensors
- Industrial Cameras
- Large digital displays
- Liquid level measurement
- Magnetic sensors
- Mechanical pressure measurement
- Mechanical temperature measurement
- Photoelectric sensors
- Precision switches
- Pressure measurement
- Process displays
- Signal Processing
- System components
- Tachometers
- Temperature measurement
- Timer
- Ultrasonic sensors
- Vision sensors
- Chemical industry
- Cranes and lifting plattforms
- Drive engineering
- Food & Beverage
- Graphic machinery
- Handling, Assembly, Robotics
- Heavy vehicles
- Lift construction
- Logistics
- Machine tools
- Mechanical engineering
- Medical & laboratory technology
- Oil & Gas
- Packaging machinery
- Plant engineering
- Railed vehicles
- Renewable energy
- Semiconductor industry
- Solar industry
- Special purpose machinery
- Speedswitches
- Steel
- Tachogeneratoren/Resolvers
- Textile machinery
- Water and wastewater
- Wind turbines
- Wood-working machinery
Latest news
Programmable incremental encoders – Less product variety, reduced inventory costs and...
4 encoder series in compact designsOptical and magnetic sensing principleMax. 320000 impulsesImpulse number configurable by the customerProgramming by PC software or DIP switches
Incremental...
more
VISION 2009 – Successful product introductions at the world largest Machine Vision show
®All these innovations attracted hundreds of visitors and led to interesting conversations during all three days. "
more
The next magnetic encoder generation – Magnetic sensing system without bearings for large...
Rugged and vibration-proof sensing principleAvailable with large hollow shaft diametersVery high resolutions (absolute and incremental)Integrated function-checking
HDmag is the name of the new...
more
New encoder family MAGRES redundant – Safety implementation in all its ramifications –...
Safety in compliance with SIL 3 and PLe regulations Redundant singleturn and multiturn sensing system Unrivalled in compact and robust design For safety-relevant applications
At the moment many...
more
Encoder with function diagnosis – HeavyDuty technology with enhanced monitoring system...
Enhanced monitoring system (EMS)Immune against inductiveShaft currentsOptical status indicatorHigh-performance output driverHollow or cone shaft assembly
Encoders by Baumer are designed for reliable...
more
Baumer im Dienste der Überwachung des Klimawandels – SMD-Leiterplattenfertigung für...
Am 2. November 2009 wurde ein weiterer Satellit der ESA unter dem Namen SMOS (Soil Moisture and Ocean Salinity) in die Umlaufbahn eingebracht. Seine Mission ist die Untersuchung der Bodenfeuchtigkeit...
more
ATEX version with protection class IP 65 – Digital Pressure Gauge Barflex for Extreme...
ATEX versionIntegrated data memoryAccuracy up to 0.1 % F.S.Measurement range: 500 mbar to 1000 bar
With the Barflex, Baumer offers a robust digital manometer with integrated data memory. In the ATEX...
more
High accuracy over a large temperature range – PB Series – Maximum Flexibility due to...
High accuracy (up to 0.1 % F.S.)Pressure range from 100 mbar up to 1600 barFour different sensor technologiesWith ATEX and SIL2 approval available
With the PB series, Baumer is introducing a new...
more









![[Translate to int-en:] 276](/typo3temp/pics/4841-1-DCL_B490_H300_0dfc3537f9.jpg)
![[Translate to int-en:] 306](/typo3temp/pics/vision_messestand_9474c9926c.jpg)
![[Translate to int-en:] 277](/typo3temp/pics/news_lagerlos_large_5180ba6b15.jpg)
![[Translate to int-en:] 284](/typo3temp/pics/4840-0-DCL_B490_H300_4b868bcb87.jpg)
![[Translate to int-en:] 275](/typo3temp/pics/HOG10_news_f942cce18d.jpg)
![[Translate to int-en:] 283](/typo3temp/pics/smos_over_Earth_062009_DCL_7f1ac0da45.jpg)
![[Translate to int-en:] 260](/typo3temp/pics/compo_Barflex_B490_H300_7cff3295ac.jpg)
![[Translate to int-en:] 273](/typo3temp/pics/4839-3-DCL_B490_H300_610110a81c.jpg)