Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Latest news

[Translate to int-en:] 552
Monday, 28. February 2011

VeriSens® ID-100 – The reliable code reader for industrial identification

The new VeriSens® ID-100 provides outstanding reading reliability even under difficult conditions with its powerful reading algorithms for all popular 1D, 2D and GS1 codes.

more

facebooktwitterlinkedin
[Translate to int-en:] 461
Monday, 28. February 2011

On tour with the world´s most powerful diesel locomotive – HeavyDuty encoders in a...

Incremental encoderShaft ø10 mm or ø11 mm Resolution 1...2500 pulsesEURO flange B10Logic level HTL or TTL Encoders that have to endure hostile ambient conditions must fulfill demanding...

more

facebooktwitterlinkedin
[Translate to int-en:] 449
Friday, 18. February 2011

Precise positioning in food & beverage industry – New absolute stainless steel encoder...

Resistant against aggressive cleaning agentsV4A stainless steel housingViton sealingProtection IP67Absolute positioning in food & beverage industry Strong regulations in the food & beverage...

more

facebooktwitterlinkedin
[Translate to int-en:] 558
Friday, 18. February 2011

LBFS frequency-sweep level switch – New reverse assembly option

The new standard version of Baumer's LBFS level switch is made from AISI 304 or 316 stainless steel and comes with a PEEK sensor tip. In addition to this, Baumer now provides the LBFS with special...

more

facebooktwitterlinkedin
[Translate to int-en:] 553
Friday, 11. February 2011

DABU/I AD2T Bridge Amplifier – for Exact Force Measuring Chains

With the bridge amplifier DABU/I AD2T, Baumer offers a fail-safe force measuring amplifier for use in challenging industrial environments. The bridge amplifier has an analogue signal path and...

more

facebooktwitterlinkedin
[Translate to int-en:] 425
Friday, 4. February 2011

Fast EtherCAT / Fast Power over EtherCAT (PoE) – Fast, compact, multivalent

Make 1 out of 2 – positioning and motor feedback in a single deviceAlso available with Power over EtherCATFast EtherCAT – cycle time of merely 62.5 µs and very low clock phase jitterCompact...

more

facebooktwitterlinkedin